Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem inch Inch parts
04000 inch
Cam clamps - inch
04233 inch - Cam levers adjustable stainless steel, with external thread; thrust washer stainless steel
norelem
...
Cam clamps - inch
04233 inch - Cam levers adjustable stainless steel, with external thread; thrust washer stainless steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
04233-25410A4X50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
version
AUSF
size
GR
thread
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
width
B [mm]
width
B1 [mm]
height
H [mm]
height
H1 [mm]
Length
A [mm]
Length
A1 [mm]
Length
L [mm]
stroke
S [mm]
Spannkraft F kN
F [kN]
hand force FH
HANDKRAFT [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
04233-15410A2X30
Edelstahl
elektrolytisch poliert
1
1/4-20
18.0
9
21.5
15.0
14.7
22.0
70.4
79.2
30
1.2
4.0
120
0.0820
Infotext
Yes
73181520
04233-15410A2X40
Edelstahl
elektrolytisch poliert
1
1/4-20
18.0
9
21.5
15.0
14.7
22.0
70.4
79.2
40
1.2
4.0
120
0.0830
Infotext
Yes
73181520
04233-15410A2X50
Edelstahl
elektrolytisch poliert
1
1/4-20
18.0
9
21.5
15.0
14.7
22.0
70.4
79.2
50
1.2
4.0
120
0.0850
Infotext
Yes
73181520
04233-25410A3X25
Edelstahl
elektrolytisch poliert
2
5/16-18
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
25
1.5
8.0
350
0.2550
Infotext
Yes
73181520
04233-25410A3X30
Edelstahl
elektrolytisch poliert
2
5/16-18
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
30
1.5
8.0
350
0.2560
Infotext
Yes
73181520
04233-25410A3X40
Edelstahl
elektrolytisch poliert
2
5/16-18
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
40
1.5
8.0
350
0.2590
Infotext
Yes
73181520
04233-25410A3X50
Edelstahl
elektrolytisch poliert
2
5/16-18
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
50
1.5
8.0
350
0.2630
Infotext
Yes
73181520
04233-25410A4X25
Edelstahl
elektrolytisch poliert
2
3/8-16
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
25
1.5
8.0
350
0.2620
Infotext
Yes
73181520
04233-25410A4X30
Edelstahl
elektrolytisch poliert
2
3/8-16
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
30
1.5
8.0
350
0.2640
Infotext
Yes
73181520
04233-25410A4X40
Edelstahl
elektrolytisch poliert
2
3/8-16
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
40
1.5
8.0
350
0.2690
Infotext
Yes
73181520
04233-25410A4X50
Edelstahl
elektrolytisch poliert
2
3/8-16
27.0
11
33.3
24.0
18.3
28.8
96.0
108.0
50
1.5
8.0
350
0.2740
Infotext
Yes
73181520
04233-75413ADX10
Edelstahl
gestrahlt
7
6-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
10
1.0
0.5
50
0.0200
Infotext
Yes
73181535
04233-75413ADX15
Edelstahl
gestrahlt
7
6-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
15
1.0
0.5
50
0.0200
Infotext
Yes
73181535
04233-75413ADX30
Edelstahl
gestrahlt
7
6-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
30
1.0
0.5
50
0.0210
Infotext
Yes
73181535
04233-75413AEX10
Edelstahl
gestrahlt
7
8-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
10
1.0
0.5
50
0.0210
Infotext
Yes
73181535
04233-75413AEX15
Edelstahl
gestrahlt
7
8-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
15
1.0
0.5
50
0.0210
Infotext
Yes
73181535
04233-75413AEX30
Edelstahl
gestrahlt
7
8-32
12.0
6
13.8
11.5
9.0
13.5
22.0
27.5
30
1.0
0.5
50
0.0220
Infotext
Yes
73181535
04233-85413ADX10
Edelstahl
gestrahlt
8
6-32
12.0
6
14.4
11.5
9.0
13.5
28.0
33.5
10
1.0
0.6
45
0.0200
Infotext
Yes
73181535
04233-85413ADX15
Edelstahl
gestrahlt
8
6-32
12.0
6
14.4
11.5
9.0
13.5
28.0
33.5
15
1.0
0.6
45
0.0210
Infotext
Yes
73181535
Show compressed display (90 products)
Part information
Similar parts
Request for quote (RFQ)
norelem
- 04233 inch
Order number
04233-25410A4X50
Shorttext
Cam levers adjustable stainless steel, with external thread; thrust washer stainless steel
Latest change
04.09.2025 15:12:25
Unit
Keywords
Cam clamps
Cam levers adjustable
external
inch
parts
stainless steel
thrust washer
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties